Product Number: 5302UE
Security & Sound, #18-4c, BC, CMR
Security & Sound Cable, Riser-CMR, 4-18 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 18 | 7x26 | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PP - Polypropylene | 0.008 in (0.20 mm) | 0.062 in (1.6 mm) | Black, Red, White, Green |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.184 in (4.67 mm) | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
6.79 Ohm/1000ft | 22 pF/ft (72 pF/m) | 4 Amps per Conductor at 25ºC (10°C Temperature Rise) |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.84 in (46.7 mm) | 1.84 in (46.7 mm) |
Max. Pull Tension |
90 lbs (41 kg) |
---|---|
Bulk Cable Weight |
35 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6302UE |
History
Update and Revision |
Revision Number: 0.441 Revision Date: 04-03-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.441 Revision Date: 04-03-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
5302UE.00152 | Chrome | Reel | 152 m | 8719605008268 | |
5302UE.00305 | Chrome | Reel | 305 m | 8719605008275 | |
5302UE.00U305 | Chrome | Reel | 305 m | 8719605008282 | |
5302UE 0081000 | Gray | 612825336853 | C |