Product Number: 5304FE

Security & Sound, #18-6c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 6-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.009 in (0.23 mm) 0.062 in (1.6 mm) Black, Red, White, Green, Brown, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.224 in (5.69 mm) Yes

Overall Cable Diameter (Nominal)

0.224 in (5.69 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.5 Ohm/1000ft 27 pF/ft (89 pF/m) 48.5 pF/ft (159 pF/m) 9.8 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.2 in (56 mm) 2.2 in (56 mm)

Max. Pull Tension

143.5 lbs (65.09 kg)

Bulk Cable Weight

43 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6304FE

Update and Revision

Revision Number: 0.474 Revision Date: 05-11-2023

Update and Revision

Revision Number: 0.474 Revision Date: 05-11-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5304FE 0081000 Gray 612825336884 C
5304FE 008500 Gray 612825159889 C
5304FE 008U500 Gray 612825159872
5304FE.00305 Gray Reel 305 m 8719605008305