Product Number: 530BUE

Security & Sound, #18-20c, BC, CMR

Security & Sound Cable, Riser-CMR, 20-18 AWG stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 20 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.066 in (1.7 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, White/Black, White/Red, White/Green, White/Orange, White/Blue, White/Brown, White/Yellow, White/Violet

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.4 in Yes

Overall Cable Diameter (Nominal)

0.4 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 30 pF/ft (98 pF/m) 2.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
4.0 in (100 mm) 4.0 in

Max. Pull Tension

448 lbs (203 kg)

Bulk Cable Weight

144 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.301 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.301 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
530BUE 0081000 Gray 612825158943