Product Number: 5504UE

Security & Sound, #22-6c BC, CMR

Security & Sound Cable, Riser-CMR, 6-22 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green, Brown, Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.168 in (4.27 mm) Yes

Overall Cable Diameter (Nominal)

0.168 in (4.27 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 16.9 Ohm/1000ft 17 pF/ft (56 pF/m) 4.2 Amps per Conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

55 lbs (25 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Plenum Number

6504UE

Update and Revision

Revision Number: 0.434 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.434 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5504UE.00305 Chrome Reel 305 m 8719605008787
5504UE.001000 Chrome Reel 1,000 m 8719605008770
5504UE 0081000 Gray 612825163800 C
5504UE 008500 Gray 612825163817
5504UE 008C500 Gray
5504UE 008U1000 Gray 612825163794
5504UE 009C500 White 612825163824
5504UE 009U1000 White 612825163831
5504UE 009U500 White 612825163848