Product Number: 5506FE

Security & Sound, #22-8c BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 8-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 8 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.187 in (4.75 mm) Yes

Overall Cable Diameter (Nominal)

0.187 in (4.75 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.9 Ohm/1000ft 22.5 pF/ft (73.8 pF/m) 40.5 pF/ft (133 pF/m) 4.2 Amps per Conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

78 lbs (35 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.450 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.450 Revision Date: 03-04-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5506FE.00305 Chrome Reel 305 m 8719605008794
5506FE 0081000 Gray 612825163893 C
5506FE 008U1000 Gray 612825163879
5506FE 008U500 Gray 612825163886
5506FE 0051000 Green 612825163862