Product Number: 5524UE

Security & Sound, #22-6c, BC, CMR

Security & Sound Cable, Riser-CMR, 6-22 AWG solid bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.046 in (1.2 mm) Black, Red, White, Green, Brown, Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.172 in Yes

Overall Cable Diameter (Nominal)

0.172 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 18.4 Ohm/1000ft 24 pF/ft (79 pF/m) 1.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.72 in (43.7 mm) 1.72 in

Max. Pull Tension

46.8 lbs (21.2 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6524UE

Update and Revision

Revision Number: 0.296 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.296 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
5524UE 0081000 Gray 612825337201
5524UE 008C500 Gray