Product Number: 6407FE

Security & Sound, #20-9c, BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 9-20 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 20 7x28 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.229 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
10.82 Ohm/1000ft 36 pF/ft (120 pF/m) 64.8 pF/ft (213 pF/m) 2.6 Amps per Conductor at 25ºC

Nom Outer Shield DCR@Cond DCR1-cnv

14.41 Ohm/1000ft (47.28 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.29 in (58.2 mm) 2.29 in

Max. Pull Tension

140 lbs (64 kg)

Bulk Cable Weight

50 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5407FE

Update and Revision

Revision Number: 0.321 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.321 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
6407FE 8771000 Natural 612825176848