Product Number: 6522UE

Security & Sound, #22-4c, BC, CMP

Security & Sound Cable, Plenum-CMP 4-22 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.136 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
18 Ohm/1000ft 25 pF/ft (82 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.36 in (34.5 mm) 1.36 in

Max. Pull Tension

33.6 lbs (15.2 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5522UE

Update and Revision

Revision Number: 0.300 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.300 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
6522UE 8771000 Natural 612825178163
6522UE 877U1000 Natural 612825178149
6522UE 877U500 Natural 612825178156