Product Number: 543945

Surveillance CCTV, RG-59 #20 BC, 90% BC Braid, CMG

Surveillance & CCTV Cable, RG59, Rated-CMG, 20 AWG solid bare copper, foam polyolefin core, 90% bare copper braid, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera

RG Type

59

Series Type

59

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 1 20 AWG Solid 0.032 in BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Coax(es) PE - Polyethylene (Foam) 0.145 in (3.68 mm) White

Table Notes

Gas Injected

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.232 in (5.89 mm)

Overall Cable Diameter (Nominal)

0.232 in (5.89 mm)

Attenuation

Frequency Nom. Attenuation Max. Attenuation
1 MHz 0.3 dB/100ft 0.75 dB/100ft
5 MHz 0.65 dB/100ft 2.15 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 1.9 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.6 dB/100ft
400 MHz 5 dB/100ft
700 MHz 7 dB/100ft
900 MHz 8 dB/100ft
1000 MHz 8.5 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop. Max. Delay Skew
11.3 Ohm/1000ft 3.3 Ohm/1000ft (11 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83% 83 ns/100m

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -30°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.32 in (58.9 mm) 2.32 in (58.9 mm)

Max. Pull Tension

57 lbs (26 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Flammability / Reaction to Fire

UL1685 FT4 loading , FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

643948

Update and Revision

Revision Number: 0.594 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.594 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
543945 010500 Black Reel 500 ft 612825162476 C
543945 010U500 Black UnReel 500 ft 612825162469
543945 0101000 Black Reel 1,000 ft 612825337089 C
543945 010U1000 Black UnReel 1,000 ft 612825162452
543945 009500 White Reel 500 ft 612825162445
543945 009U500 White UnReel 500 ft 612825162421
543945 0091000 White Reel 1,000 ft 612825162438 C
543945 009U1000 White UnReel 1,000 ft 612825162414