Product Number: 5220FJ

Fire Alarm, #16-2c BC, Shielded, FPL

Fire Alarm Cable, Rated-FPL, 2-16 AWG solid bare copper conductors with foam polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.015 in (0.38 mm) 0.082 in (2.1 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.235 in Yes

Overall Cable Diameter (Nominal)

0.235 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 3.9 Ohm/1000ft 31.5 pF/ft (103 pF/m) 56.5 pF/ft (185 pF/m) 6.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.52 in (89.4 mm) 3.52 in

Max. Pull Tension

75 lbs (34 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 760, FPL

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6220FJ

Update and Revision

Revision Number: 0.324 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.324 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
5220FJ 0021000 Red 612825158288
5220FJ 002500 Red 612825158295
5220FJ 002U1000 Red 612825158271