Product Number: 5320UV

Fire Alarm, #18-2c BC, FPL Low Capacitance

Fire Alarm Cable, Riser-FPL, 2-18 AWG solid bare copper conductors with polypropylene insulation, PVC jacket with ripcord - Low Capacitance

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Fire Alarm, SLC Loops, Digital Audio Loops, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Pairs Size Stranding Material
Pair(s) 1 18 AWG Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene .015 in (0.38 mm) .071 in (1.8 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride .030 in (0.76 mm) .202 Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
6.4 Ohms/1000ft 14.5 pF/ft (47.6 pF/m) 100 Ohm 6.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -5°C to +75°C

Bend Radius

Stationary Min.
2.0 in (51 mm)

Max. Pull Tension

39 lbs (18 kg)

Bulk Cable Weight

25 lbs/1000ft (37 kg/km)

Environmental Suitability

Indoor, Indoor

Flammability / Reaction to Fire

UL 1685

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6320UJ

Update and Revision

Revision Number: 0.11 Revision Date: 02-21-2024

Update and Revision

Revision Number: 0.11 Revision Date: 02-21-2024