Product Number: 6200UL

Fire Alarm, #16-2c BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 2-16 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Americas
  • Global inventory:
    Available

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 19x29 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.075 in (1.9 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.18 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.27 Ohm/1000ft 32 pF/ft (100 pF/m) 18 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.44 in (36.6 mm) 1.44 in

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5200UL

Update and Revision

Revision Number: 0.307 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.307 Revision Date: 02-15-2024

Part Numbers

Item # Color UPC
6200UL 002U1000 Red 612825174141