Product Number: 6321UL

Fire Alarm, #18-3c BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 3-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.061 in (1.5 mm) Black, Red, Brown

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.16 in Yes

Overall Cable Diameter (Nominal)

0.16 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.65 Ohm/1000ft 29 pF/ft (95 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.28 in (32.5 mm) 1.28 in

Max. Pull Tension

58.8 lbs (26.7 kg)

Bulk Cable Weight

22.7 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Non-Plenum Number

5321UL

Update and Revision

Revision Number: 0.305 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.305 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
6321UL 0021000 Red 612825175940