Product Number: 6524UL

Fire Alarm, #22-6c BC, FPLP

Fire Alarm Cable, Plenum-FPLP,6-22 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

AWG Stranding Material No. of Conductors
22 Solid BC - Bare Copper 6

Conductor Count

6

Insulation

Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.009 in

Color Chart

Number Color
1 Black
2 Red
3 Brown
4 Blue
5 Orange
6 Yellow

Outer Shield

Material
No Shield

Outer Jacket

Material Material Trade Name Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.162 in 0.015 in Yes

Conductor DCR

Nominal Conductor DCR
15.7 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
25 pF/ft

Current

Max. Recommended Current [A]
2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

20.8 lbs/1000ft

Max. Pull Tension

46.8 lbs

Min. Bend Radius/Minor Axis

1.6 in

NEC Articles

Article 760

NEC/(UL) Compliance

FPLP

Other Specification

California State Fire Marshall

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

NFPA 262 Plenum Flame Test (UL910)

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

5524UL

Update and Revision

Revision Number: 0.298 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.298 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
6524UL 002C500 Red 612825178194