Product Number: 4300FLV

Security & Sound, 2 Conductor 18 AWG BC, LSZH, Shielded, B2ca

Security & Commercial Audio Cable, 2-18 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR B2ca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

Size Stranding Material
18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.25 mm (0.0098 in) 1.72 mm (0.0677 in)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.0 mm (0.039 in) 5.7 mm (0.22 in) Yes

Overall Cable Diameter (Nominal)

5.70 mm (0.224 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
21.3 Ohm/km (6.49 Ohm/1000ft) 158 pF/m (48.2 pF/ft) 295 pF/m (89.9 pF/ft)

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
57 mm (2.2 in)

Max. Pull Tension

90 N (20 lbf)

Environmental Suitability

Indoor - Euroclass B2ca, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: B2ca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4300FLW. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.11 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.11 Revision Date: 03-04-2025