Product Number: 4301FE

Security & Sound, 3 Conductor 18 AWG BC, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 3-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.2 mm (0.0079 in) 1.5 mm (0.059 in) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 4.35 mm (0.171 in) Yes

Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

4.35 mm (0.171 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 21.3 Ohm/km (6.49 Ohm/1000ft) 125 pF/m (38.1 pF/ft) 224 pF/m (68.3 pF/ft) 5 Amps per Conductor

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
21.75 mm (0.8563 in) 43.5 mm (1.71 in)

Max. Pull Tension

150 N (34 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.348 Revision Date: 08-18-2025

Update and Revision

Revision Number: 0.348 Revision Date: 08-18-2025


Part Numbers

Item # Color Putup Type Length EAN
4301FE.01500 Blue Reel 500 m 8719605006578
4301FE.00100 Gray Reel 100 m 8719605006554
4301FE.00500 Gray, RAL 7032 Reel 500 m 8719605006561