Product Number: 1037A

Inst, 3 Pr #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet

UL Instrumentation, 3 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) ICEA Chart E1

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC each pair

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.476 in (12.1 mm) Yes

Overall Cable Diameter (Nominal)

0.476 in (12.1 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
Pair(s) 4.2 Ohm/1000ft 5.49 Ohm/1000ft (18.0 Ohm/km) 14 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C to 90°C Dry/Wet

Bend Radius

Stationary Min. Installation Min.
5.7 in (140 mm) 5.7 in (140 mm)

Max. Pull Tension

272 lbs (123 kg)

Bulk Cable Weight

127 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC-ER

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.611 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.611 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
1037A 0107500 Black Reel 7,500 ft 612825105190