Product Number: 1074A

Inst, 24 Pr #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet

UL Instrumentation, 24 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 24 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) ICEA Chart E1

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.089 in (2.3 mm) 1.147 in (29.13 mm) Yes

Overall Cable Diameter (Nominal)

1.147 in (29.13 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Pair(s) 4.36 Ohm/1000ft 6 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C to 90°C Dry/Wet

Bend Radius

Stationary Min. Installation Min.
13.8 in (351 mm) 13.8 in (351 mm)

Max. Pull Tension

1749 lbs (793.3 kg)

Bulk Cable Weight

743 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, TC-ER, NPLF, TFFN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.602 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.602 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1074A 0101250 Black Reel 1,250 ft 612825105848 C Z
1074A 0105000 Black Reel 5,000 ft 612825105855
1074A 0107500 Black Reel 7,500 ft 612825105862