Product Number: 27338A

TC VN/PVC, 4 C #16 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 16 AWG 7x24 BC - Bare Copper

Insulation

Element Separator Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) Black, Red, Blue, Orange

Inner Shield

Shield Type
No Shield

Outer Shield

Shield Type
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.338 in Yes

Overall Cable Diameter (Nominal)

0.338 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 14.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30°C To +75°C Wet/90°C Dry

Bend Radius

Stationary Min. Installation Min.
1.352 in (34.34 mm) 1.69 in

Max. Pull Tension

143 lbs (64.9 kg)

Bulk Cable Weight

72 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.603 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.603 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
27338A 0105000 Black Reel 5,000 ft 612825133971 C Z
27338A 01010000 Black Reel 10,000 ft 612825133964 C Z