Product Number: 28127A

TC-ER VN/PVC, 20 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR

UL Type TC-ER (1277) PVC-Nylon/PVC, 20 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
28127A

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC100A1041RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 20 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.134 in mm Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red, Blue/Red, Orange/Red, Yellow/Red, Brown/Red, Black/Blue, Red/Blue, Orange/Blue, Yellow/Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 0.878 in Yes

Overall Cable Diameter (Nominal)

0.878 in

Electricals

Nom. Conductor DCR Max. Current
1.7 Ohm/1000ft 15 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C to 90°C Dry/Wet

Bend Radius

Stationary Min. Installation Min.
3.512 in (89.20 mm) 4.39 in

Max. Pull Tension

1736 lbs (787.4 kg)

Bulk Cable Weight

600 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, TC-ER, NPLF, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

{delete]

Update and Revision

Revision Number: 0.178 Revision Date: 08-23-2024

Update and Revision

Revision Number: 0.178 Revision Date: 08-23-2024