Product Number: 28339AS

TC VN/PVC, 5 C #16 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.020 in (0.51 mm) 0.099 in (2.5 mm) Black, Red, Blue, Orange, Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.366 in Yes

Overall Cable Diameter (Nominal)

0.366 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 14.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
4.392 in (111.6 mm) 4.392 in

Max. Pull Tension

210 lbs (95 kg)

Bulk Cable Weight

94 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 400, Article 760, TC-ER, NPLF, TFFN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.177 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.177 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
28339AS 0105000 Reel 612825136132
28339AS 0105000 Black Reel 5,000 ft 612825136132
28339AS01010000 Black Reel 10,000 ft 612825136149 C Z