Product Number: 3081A
Inst, 1 Tri #14 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF THHN OR THWN
UL Instrumentation, 1 Triad 14AWG (7x22) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF THHN OR THWN-2 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 14 AWG | 7x22 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.0225 in (0.572 mm) | 0.116 in (2.95 mm) | Red, White, Black |
Black & White & Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.359 in | Yes |
Overall Cable Diameter (Nominal) |
0.359 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
2.3 Ohm/1000ft | 57 pF/ft (190 pF/m) | 102 pF/ft (335 pF/m) | 26 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -20°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.308 in (109.4 mm) | 4.308 in |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
85 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, T-29-520, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 760, NPLF, TC-ER, THWN-2 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Alternate color coding available upon request. |
---|
History
Update and Revision |
Revision Number: 0.459 Revision Date: 12-20-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.459 Revision Date: 12-20-2024 |
---|