Product Number: 48643AZ

TC VN/PVC, 2+G C #10+10 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 2+G Conductor 10+10AWG (7x18) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Global inventory:
    Available
48643AZ
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 10 AWG 7x18 BC - Bare Copper
Ground Wire 1 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.028 in (0.71 mm) 0.166 in mm Black, White, Green
Ground Wire PVC/Nylon - Polyvinyl Chloride + Nylon 0.028 in (0.71 mm) 0.166 in in Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.451 in (11.5 mm) Yes

Overall Cable Diameter (Nominal)

0.451 in (11.5 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.04 Ohm/1000ft 40 Amps per Conductor at 30ºC
Ground Wire 1.08 Ohm/1000ft (3.54 Ohm/km) 42 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.804 in (45.82 mm) 2.255 in (57.28 mm)

Max. Pull Tension

470.4 lbs (213.4 kg)

Bulk Cable Weight

162 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.66 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.66 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
48643AZ 0105000 Reel 612825336280
48643AZ01010000 Reel 612825336297