Product Number: 58140A

TC VN/PVC, 4 C #10 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 10AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
58140A

Specifications

Put-Up Type

Reel

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 10 7x18 BC - Bare Copper 4

Conductor Count

4

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC/Nylon - Polyvinyl Chloride + Nylon 0.166 in 0.027 in

Color Chart

Number Color
1 Black and Numbered 1
2 Black and Numbered 2
3 Black and Numbered 3
4 Black and Numbered 4

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.495 in 0.047 in

Conductor DCR

Nominal Conductor DCR
1.04 Ohm/1000ft

Current

Max. Recommended Current [A]
32 Amps per Conductor at 30ºC

Voltage

Description UL Description UL Voltage Rating Voltage Rating [V]
Type TC TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temperature Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

UV Resistance

Yes

Bulk Cable Weight

192 lbs/1000ft

Max. Pull Tension

332 lbs

Min Bend Radius (Overall)

4.95 in

Min. Bend Radius/Minor Axis

1.98 in

NEC/(UL) Compliance

TC-ER, THWN-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL 1685 UL Loading

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.49 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.49 Revision Date: 02-03-2025


Part Numbers

Item # Put-Up Type
58140A 0105000 Reel