Product Number: 62T1806

Inst PVC/PVC, 6 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC NPLF 90C Dry 75C Wet

UL Instrumentation, 6 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
62T1806

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

AWG Stranding Material Nominal Diameter
18 7x26 BC - Bare Copper 0.045 in

Conductor Count

18

Total Number of Triads

2

Insulation

Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.088 in

Color Chart

Number Color
Triad 1 Black, White and Red Numbered 1
Triad 2 Black, White and Red Numbered 2

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.029 in 22

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.029 in 22

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.470 in 0.047 in

Conductor DCR

Nominal Conductor DCR
5.86 Ohm/1000ft

Current

Max. Recommended Current [A]
4.8 Amps per Conductor at 30ºC

UL Temp Rating

90°C Dry/75°C Wet

Operating Temperature Range

-25°C To +90°C

Bulk Cable Weight

252 lbs/1000ft

Max. Pull Tension

134 lbs

Min Bend Radius (Overall)

4.75 in

NEC Articles

Article 336

NEC/(UL) Compliance

NPLF, TC-ER

IEEE Compliance

1202

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Update and Revision

Revision Number: 0.45 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.45 Revision Date: 02-03-2025

Part Numbers

Item # Put-Up Type
62T1806 0105500 Reel