Product Number: 9488
High Perform Instr, 1 Pr #14 Str TC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC
High Performance Instrumentation, 1 Pair 14AWG (41x30) Tinned Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 14 | 41x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.023 in (0.58 mm) | 0.119 in (3.02 mm) | Black, Red |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.359 in (9.12 mm) | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
2.6 Ohm/1000ft | 50 pF/ft (160 pF/m) | 26 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
600 V (TC), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.4 in (36 mm) | 1.75 in (44.5 mm) |
Max. Pull Tension |
107 lbs (48.5 kg) |
---|---|
Bulk Cable Weight |
70 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 760, NPLF, TC, THWN-2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Alternate color coding available upon request. |
---|
History
Update and Revision |
Revision Number: 0.579 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.579 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9488 0101000 | Black | 612825253815 | C |
9488 0105000 | Black | 612825253822 | C Z |