Product Number: A02082

TC VN/PVC, 2 C #8 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 8AWG (Class B) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
A02082

Specifications

Put-Up Type

Reel

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors
Conductor(s) 8 7x16.5 BC - Bare Copper 0.143 in 2

Conductor Count

2

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC/Nylon - Polyvinyl Chloride + Nylon 0.218 in 0.038 in

Color Chart

Number Color
1 Black
2 Red

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.506 in 0.047 in

Conductor DCR

Nominal Conductor DCR
0.64 Ohm/1000ft

Current

Max. Recommended Current [A]
55 Amps per Conductor at 30ºC

Voltage

Description UL Description UL Voltage Rating Voltage Rating [V]
Type TC TC 600 V RMS (Type TC) 600 V RMS (Type TC)

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temperature Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

UV Resistance

Yes

Bulk Cable Weight

195 lbs/1000ft

Max. Pull Tension

266 lbs

Min Bend Radius (Overall)

5.0 in

Min. Bend Radius/Minor Axis

2.02 in

NEC/(UL) Compliance

TC, THWN-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL 1685 UL Loading

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.57 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.57 Revision Date: 02-03-2025

Part Numbers

Item # Put-Up Type
A02082 0102500 Reel