Product Number: A03142Q
TC VN/PVC, 3 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:

Specifications
Belden.GenericSpecificationTitle
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|---|
Conductor(s) | 14 | 7x22 | BC - Bare Copper | 0.0703 in | 3 |
Conductor Count |
3 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.112 in | 0.021 in |
Color Chart
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.338 in | 0.047 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
2.52 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
25 Amps per Conductor at 30ºC |
Voltage
Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|---|
Type TC | TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
Temperature Range
UL Temp Rating |
75°C Wet, 90°C Dry |
---|---|
Operating Temperature Range |
-30°C To +90°C |
Mechanical Characteristics
UV Resistance |
Yes |
---|---|
Bulk Cable Weight |
78 lbs/1000ft |
Max. Pull Tension |
97 lbs |
Min Bend Radius (Overall) |
3.38 in |
Min. Bend Radius/Minor Axis |
1.35 in |
Standards
NEC/(UL) Compliance |
TC-ER, THHN, THWN |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL 1685 UL Loading |
---|---|
IEEE Flammability |
1202 |
UL voltage rating |
600 V RMS (Type TC) |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.51 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.51 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Put-Up Type |
---|---|
A03142Q01010000 | Reel |