Product Number: P03044B

TC EPR(EPCV)/CPE, 3+G C #4+8 Str TC, EPR(EPCV) Ins M4, Blk CPE Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) EPR(EPCV)/CPE, 3+G Conductor 4+8AWG (Class B) Tinned Copper, EPR(EPCV) Insulation M4 Color Code, Black CPE Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
P03044B

Specifications

Suitable Applications

Power and Control Applications up to 1000V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 4 AWG 7x12 TC - Tinned Copper
Ground Wire 1 8 AWG 7x16 TC - Tinned Copper

Insulation

Element Separator Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) Conductor(s) EPR or EPCV - Ethylene Propylene Rubber 0.047 in (1.2 mm) 0.325 in (8.26 mm) Black and Numbered
Ground Wire No Insulation

Inner Shield

Shield Type
No Shield

Outer Shield

Shield Type
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
CPE - Chlorinated Polyethylene 0.063 in (1.6 mm) 0.826 in Yes

Overall Cable Diameter (Nominal)

0.826 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.26 Ohm/1000ft 95 Amps per Conductor at 30ºC
Ground Wire 0.693 Ohm/1000ft (2.27 Ohm/km) 55 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
3.304 in (83.92 mm) 4.13 in

Max. Pull Tension

1877.4 lbs (851.57 kg)

Bulk Cable Weight

595 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.61 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.61 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type
P03044B 0105000 Reel