Product Number: 29500

VFD 300% Gnd, 3C+G #16 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#16 TC Ground/Drain, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Flexible VFD, 3 Conductor 16AWG (26x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/16AWG Tinned Copper Ground/Drain, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; REcommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 26x30 TC - Tinned Copper
Insulated Ground 1 16 AWG 26x30 TC - Tinned Copper
Uninsulated Ground Wire 1 16 AWG 26x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.046 in (1.2 mm) 0.153 in (3.89 mm) ICEA Chart M4
Insulated Ground PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.153 in (3.89 mm) Green/Yellow Stripe
Uninsulated Ground Wire

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 16 AWG (26x30) TC
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.534 in (13.6 mm) Yes

Overall Cable Diameter (Nominal)

0.534 in (13.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Cond-Grnd Nom. Velocity of Prop. Max. Current
Conductor(s) 3.91 Ohm/1000ft 23 pF/ft (75 pF/m) 48 pF/ft (160 pF/m) 41 Ohm .23 µH/ft 55% 18 Amps per Conductor at 30ºC
Insulated Ground 3.9 Ohm/1000ft (13 Ohm/km)
Uninsulated Ground Wire 3.9 Ohm/1000ft (13 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
600 V RMS (Type TC) (TC-ER, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) 1000 V (AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.4 in (160 mm) 6.4 in (160 mm)

Max. Pull Tension

256 lbs (116 kg)

Bulk Cable Weight

171 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

AWM Compliance

AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.658 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.658 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
29500 010100 Black Reel 100 ft 612825136491
29500 010250 Black Reel 250 ft 612825136521 C Z
29500 010500 Black Reel 500 ft 612825136538 C Z
29500 0101000 Black Reel 1,000 ft 612825136507 C Z
29500 0106000 Black Reel 6,000 ft 612825136545 C Z