Product Number: 29511

VFD 300% Gnd, 3C+G #14 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd, 1 Pr #16 Str TC XLPE IS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable

Belden 300% Ground Flexible VFD, 3 Conductor 14AWG (41x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, 1 Pair 16AWG (26x30) Tinned Copper XLPE Beldfoil, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant -- Shielded Pair is Outside the Power Group Braid Shield for Isolation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 14 AWG 41x30 TC - Tinned Copper
Pair(s) 1 16 AWG 26x30 TC - Tinned Copper Used as control or brake pair
Ground Wire 1 14 AWG 41x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPO - Crosslink Polyolefin 0.046 in (1.2 mm) 0.173 in (4.39 mm) ICEA Chart M4
Pair(s) XLPO - Crosslink Polyolefin 0.032 in (0.81 mm) 0.123 in (3.12 mm) Black & White
Ground Wire PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.169 in (4.29 mm) Green/Yellow Stripe

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC Foil-In, Shorting fold

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 14 AWG (41x30) TC
Braid Tinned Copper (TC) 85%

Table Notes

Foil+braid shield on power conductors & Ground only; extra pair has own foil shield.

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.075 in (1.9 mm) 0.820 in (20.8 mm) Yes

Overall Cable Diameter (Nominal)

0.820 in (20.8 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 2.482 Ohm/1000ft 48 pF/ft (160 pF/m) 42 pF/ft (140 pF/m) 86 pF/ft (280 pF/m) 37 Ohm 55% 25 Amps per Conductor at 30ºC (3 Current Carrying Conductors)
Pair(s) 4.0 Ohm/1000ft (13 Ohm/km) 4.99 Ohm/1000ft (16.4 Ohm/km) 34 pF/ft (110 pF/m) 18 Amps per Conductor at 30ºC (per NEC)
Ground 2.52 Ohm/1000ft (8.27 Ohm/km) 23 pF/ft (75 pF/m) 42 pF/ft (140 pF/m)

Voltage

UL Voltage Rating Voltage Rating
1000 V (UL Flexible Motor Supply Cable), 600 V (TC, C(UL) TC) 1000 V (AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
9.8 in (250 mm) 9.8 in (250 mm)

Max. Pull Tension

441 lbs (200 kg)

Bulk Cable Weight

275 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 310, TC-ER, RHW-2, UL Flexible Motor Supply Cable

AWM Compliance

AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.698 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.698 Revision Date: 05-22-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
29511 010100 Black Reel 100 ft 612825137481 C
29511 010500 Black Reel 500 ft 612825137504 C
29511 0101000 Black Reel 1,000 ft 612825137498 C
29511 0105000 Black Reel 5,000 ft 612825137511 C