Product Number: 29512
VFD 300% Gnd, 3C+G #12 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd, 1 Pr #16 Str TC XLPE IS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable
Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, 1 Pair 16AWG (26x30) Tinned Copper XLPE Beldfoil, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 12 AWG | 65x30 | TC - Tinned Copper | |
Pair(s) | 1 | 16 AWG | 26x30 | TC - Tinned Copper | Used as control or brake pair |
Ground Wire | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in (1.2 mm) | 0.187 in (4.75 mm) | ICEA Chart M4 |
Pair(s) | XLPO - Crosslink Polyolefin | 0.032 in (0.81 mm) | 0.123 in (3.12 mm) | Black & White |
Ground Wire | PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.187 in (4.75 mm) | Green/Yellow Stripe |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC | Foil-In, Shorting fold |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 12 AWG (65x30) TC |
Braid | Tinned Copper (TC) | 85% |
Table Notes |
Foil+braid shield on power conductors & Ground only; extra pair has own foil shield. |
---|
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.080 in (2.0 mm) | 0.895 in (22.7 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.895 in (22.7 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|---|
Conductor(s) | 1.569 Ohm/1000ft | 46 pF/ft (150 pF/m) | 47 pF/ft (150 pF/m) | 83 pF/ft (270 pF/m) | 37 Ohm | 55% | 30 Amps per Conductor at 30ºC | |
Pair(s) | 4.0 Ohm/1000ft (13 Ohm/km) | 4.99 Ohm/1000ft (16.4 Ohm/km) | 34 pF/ft (110 pF/m) | 18 Amps per Conductor at 30ºC (per NEC) | ||||
Ground | 1.6 Ohm/1000ft (5.2 Ohm/km) | 26 pF/ft (85 pF/m) | 47 pF/ft (150 pF/m) |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (UL Flexible Motor Supply Cable), 600 V (TC, C(UL) TC) | 1000 V (AWM I/II A/B) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
10.7 in (272 mm) | 10.7 in (272 mm) |
Max. Pull Tension |
597 lbs (271 kg) |
---|---|
Bulk Cable Weight |
373 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 310, TC-ER, RHW-2, UL Flexible Motor Supply Cable |
AWM Compliance |
AWM I/II A/B |
CEC / C(UL) Compliance |
CIC, TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA070003-MSHA |
History
Update and Revision |
Revision Number: 0.690 Revision Date: 04-11-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.690 Revision Date: 04-11-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
29512 010100 | Black | Reel | 100 ft | 612825137542 | C |
29512 010500 | Black | Reel | 500 ft | 612825137573 | C |
29512 0101000 | Black | Reel | 1,000 ft | 612825137559 | C |
29512 0104000 | Black | Reel | 4,000 ft | 612825137566 | C |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog