Product Number: 29520C
VFD, 3C #16 Str BC XLPE Ins + #14 Symm. Seg. Gnd (3 of #18) Str BC, CTS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B
Belden Basics VFD, 3 Conductor 16AWG (7x24) Bare Copper XLPE Insulation M4 Color Code + 14AWG Symmetrical Segmented Ground (3 of 18AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems;Class 1 Division 2 Locations |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 16 AWG | 7x24 | BC - Bare Copper | ASTM B3 Copper B8 Class B Stranding |
Segmented Ground Wire | 3 | 18 AWG | 7x26 | BC - Bare Copper | 3 Ground Segments Totaling 14 AWG |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.031 in (0.79 mm) | 0.123 in (3.12 mm) | ICEA Chart M4 |
Ground Wire | No Insulation |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.397 in (10.1 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.397 in (10.1 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 3.91 Ohm/1000ft | 25 pF/ft (82 pF/m) | 48 pF/ft (160 pF/m) | 50 Ohm | 55% | 18 Amps per Conductor at 30ºC |
1.60 Ohm/1000ft (5.25 Ohm/km) |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.8 in (120 mm) | 4.8 in (120 mm) |
Max. Pull Tension |
130 lbs (59 kg) |
---|---|
Bulk Cable Weight |
116 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, TC-ER |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.699 Revision Date: 04-11-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.699 Revision Date: 04-11-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
29520C 0101000 | Black | Reel | 1,000 ft | 612825137627 |
29520C 0105000 | Black | Reel | 5,000 ft | 612825137634 |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog