Product Number: 29524C

VFD, 3C #8 Str BC XLPE Ins + #10 Symm. Seg. Gnd (3 of #14) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Basics VFD, 3 Conductor 8AWG (7x16) Bare Copper XLPE Insulation M4 Color Code + 10AWG Symmetrical Segmented Ground (3 of 14AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 8 AWG 7x16 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire 3 14 AWG 7x22 BC - Bare Copper Segmented Ground (3 Totaling 10+ AWG)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.047 in (1.2 mm) 0.236 in (5.99 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.646 in (16.4 mm) Yes

Overall Cable Diameter (Nominal)

0.646 in (16.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.564 Ohm/1000ft 31 pF/ft (100 pF/m) 63 pF/ft (210 pF/m) 50 Ohm 55% 55 Amps per Conductor at 30ºC
0.90 Ohm/1000ft (3.0 Ohm/km)

Voltage

UL Voltage Rating
600 / 1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
7.8 in (200 mm) 7.8 in (200 mm)

Max. Pull Tension

678 lbs (308 kg)

Bulk Cable Weight

350 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.714 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.714 Revision Date: 05-22-2025


Part Numbers

Item # Color Putup Type Length UPC
29524C 0105000 Black Reel 5,000 ft 612825137726