Product Number: 29535
VFD, 3C 500MCM Str BC XLPE Ins + #2 Symm. Seg. Gnd (3 of #6) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC
Belden Basics VFD, 3 Conductor 500MCM (37x.1162") Bare Copper XLPE Insulation M4 Color Code + 2AWG Symmetrical Segmented Ground (3 of 6AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 500 MCM | 37x0.1162 in. | BC - Bare Copper | |
Ground Wire | 3 | 6 AWG | 7x14 | BC - Bare Copper | Segmented Grounds |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.105 in (2.67 mm) | 0.999 in (25.4 mm) | ICEA Method 4 |
Ground Wire | No Insulation |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.110 in (2.79 mm) | 2.41 in (61.2 mm) | Yes |
Overall Cable Diameter (Nominal) |
2.41 in (61.2 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.02 Ohm/1000ft | 30 pF/ft (98 pF/m) | 54 pF/ft (180 pF/m) | 62 Ohm | 55% | 430 Amps per Conductor at 30ºC (per NEC) |
0.43 Ohm/1000ft (1.4 Ohm/km) | 75 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
2000 V (TC, UL44) | 1000 V (CSA TC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
28.9 in (734 mm) | 28.9 in (734 mm) |
Max. Pull Tension |
1610 lbs (730 kg) |
---|---|
Bulk Cable Weight |
6749 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEEE 1202 FT4, FT4 |
NEC / UL Compliance |
Article 336, TC-ER, RHW-2 |
CEC / C(UL) Compliance |
CSA TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.542 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.542 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
29535 0101300 | Black | Reel | 1,300 ft | 612825138389 |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog