Product Number: 29536

VFD 300% Gnd, 3C+G #14 Str TC, XLPE Ins+ XLPE Gnd, OS+TC Brd w/#14 TC Drain, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Flexible VFD, 3 Conductor 14AWG (41x30) Tinned Copper, XLPE Insulation M4 Color Code + XLPE Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/14AWG Tinned Copper Drain, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 AWG 41x30 TC - Tinned Copper
Ground 1 14 AWG 41x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.063 in (1.6 mm) Black and Numbered
Ground XLPE - Cross-Linked Polyethylene (Thermoset) 0.063 in (1.6 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.073 in (1.9 mm) 0.679 in (17.2 mm) Yes

Overall Cable Diameter (Nominal)

0.679 in (17.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 2.497 Ohm/1000ft (8.192 Ohm/km) 50 pF/ft (160 pF/m) 90 pF/ft (300 pF/m) 36 Ohm 55% 25 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
2000 V (TC, C(UL) TC), 1000 V (WTTC, UL Flexible Motor Supply Cable, CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
8.1 in (210 mm) 8.1 in (210 mm)

Max. Pull Tension

333 lbs (151 kg)

Bulk Cable Weight

274 lbs/1000ft (408 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

AWM Compliance

I/II A/B

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.576 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.576 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
29536 0101000 Black Reel 1,000 ft 612825138396
29536 0105000 Black Reel 5,000 ft 612825138402