Product Number: 29537
VFD 300% Gnd, 3C+G #12 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#12 TC Drain, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC
Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG Tinned Copper Drain, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 12 AWG | 65x30 | TC - Tinned Copper |
Ground Wire | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.066 in (1.7 mm) | 0.225 in (5.72 mm) | ICEA Chart M4 |
Ground Wire | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.066 in (1.7 mm) | 0.225 in (5.72 mm) | Green/Yellow Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 12 AWG (65x30) TC |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.073 in (1.9 mm) | 0.723 in (18.4 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.723 in (18.4 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 1.569 Ohm/1000ft | 54 pF/ft (180 pF/m) | 97 pF/ft (320 pF/m) | 44 Ohm | 55% | 30 Amps per Conductor at 30ºC |
1.72 Ohm/1000ft (5.64 Ohm/km) | 30 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
2000 V (TC, C(UL) TC), 1000 V (WTTC, UL Flexible Motor Supply Cable, CSA AWM I/II A/B) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
8.7 in (220 mm) | 8.7 in (220 mm) |
Max. Pull Tension |
7922 lbs (3593 kg) |
---|---|
Bulk Cable Weight |
336 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
AWM Compliance |
AWM I/II A/B |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA070003-MSHA |
History
Update and Revision |
Revision Number: 0.539 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.539 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
29537 0101000 | Black | Reel | 1,000 ft | 612825138419 |
29537 0105000 | Black | Reel | 5,000 ft | 612825138426 |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog