Product Number: 1530A

CATV Video, RG6, 18 AWG BCCS, Foil + Braid, CM PVC Jacket

CATV, Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II, aluminum braid shield (90% coverage), CM PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 90%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.27 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 5 Ohm/1000ft 5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5 - 1000 MHz 20 dB

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.58 dB/100ft
55 MHz 1.60 dB/100ft
211 MHz 3.05 dB/100ft
270 MHz 3.37 dB/100ft
300 MHz 3.55 dB/100ft
350 MHz 3.85 dB/100ft
400 MHz 4.15 dB/100ft
450 MHz 4.40 dB/100ft
550 MHz 4.90 dB/100ft
750 MHz 5.65 dB/100ft
870 MHz 6.11 dB/100ft
1000 MHz 6.55 dB/100ft

Voltage

UL Voltage Rating
350 V RMS

UL Temp Rating

80°C

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

28 lbs/1000ft

Max. Pull Tension

162 lbs

Min. Bend Radius/Minor Axis

2.75 in

NEC/(UL) Compliance

CATV, CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

RG Type

6

Series Type

6

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1685 UL Loading

UL voltage rating

350 V RMS

Plenum (Y/N)

No

Plenum Number

1530AP

Update and Revision

Revision Number: 0.437 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.437 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1530A 0101000 Black Reel 1,000 ft 612825117247
1530A 010U1000 Black UnReel 1,000 ft 612825117230
1530A Q5H1000 White, Neutral Reel 1,000 ft 612825117223
1530A Q5HU1000 White, Neutral UnReel 1,000 ft 612825117216