Product Number: 1613A

CATV Video, RG6, 18 AWG BCCS, Tri Shield, CM PVC Jacket

CATV, Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® III, aluminum braid shield (77% coverage), CM PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 77%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.275 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 5.6 Ohm/1000ft 5.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance Nominal Characteristic Tolerance
75 Ohm ± 3 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5 - 1002 MHz 20 dB
1002 - 2250 MHz 15 dB
2250 - 3000 MHz 10 dB

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.58 dB/100ft
55 MHz 1.60 dB/100ft
211 MHz 3.05 dB/100ft
270 MHz 3.37 dB/100ft
300 MHz 3.55 dB/100ft
350 MHz 3.85 dB/100ft
400 MHz 4.15 dB/100ft
450 MHz 4.40 dB/100ft
550 MHz 4.90 dB/100ft
750 MHz 5.65 dB/100ft
870 MHz 6.11 dB/100ft
1000 MHz 6.55 dB/100ft
1450 MHz 8 dB/100ft
1800 MHz 8.80 dB/100ft
2250 MHz 10.0 dB/100ft
3000 MHz 11.9 dB/100ft

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

80°C

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

28 lbs/1000ft

Max. Pull Tension

138 lbs

Min. Bend Radius/Minor Axis

3 in

NEC/(UL) Compliance

CATV, CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

RG Type

6

Series Type

6

Environmental Space

Indoor (Not Riser or Plenum), Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL Flammability

UL1685 UL Loading

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.463 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.463 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1613A 0101000 Black Reel 1,000 ft 612825119098
1613A 010A1000 Black Reel-in-Box 1,000 ft 612825119074
1613A 010U1000 Black UnReel 1,000 ft 612825119081
1613A 0091000 White Reel 1,000 ft 612825119067
1613A 009A1000 White Reel-in-Box 1,000 ft 612825119043
1613A 009U1000 White UnReel 1,000 ft 612825119050
1613A Q5HU1000 White, Neutral UnReel 1,000 ft 612825119036