Product Number: H123A00

H123A00 - Broadband Coax, H123, 22 AWG Solid BC, Foil + 45% TC Braid, PVC Jkt

Broadband Coax, H123, 22 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 45% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

Mini 59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 22 AWG Solid 0.65 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 2.9 mm (0.11 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 45%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 4.15 mm

Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 862 MHz 18 dB
862 - 2400 MHz 16 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 2.7 dB/100m
50 MHz 7.5 dB/100m
100 MHz 10 dB/100m
200 MHz 13.8 dB/100m
400 MHz 19.9 dB/100m
600 MHz 24.8 dB/100m
800 MHz 29 dB/100m
1000 MHz 32.5 dB/100m
1350 MHz 37.3 dB/100m
1600 MHz 40 dB/100m
1750 MHz 42.2 dB/100m
2150 MHz 47 dB/100m
2400 MHz 50.5 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
55 Ohm/km (17 Ohm/1000ft) 37 Ohm/km (11 Ohm/1000ft) 54 pF/m (16 pF/ft) 75 Ohm 84%

Screening

Frequency Min. Screening Attenuation
100 - 1000 MHz 80 dB

Temperature

Operating Installation Storage
-15°C To +70°C -5°C To +50°C -15°C To +70°C

Bend Radius

Stationary Min.
25 mm (0.98 in)

Bulk Cable Weight

17.8 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 61196

CENELEC Compliance

EN 50117-1

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.208 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.208 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length EAN
H123A00.00U250 White UnReel 250 m 8719605085955
H123A00.00500 White Reel 500 m 8719605085924