Product Number: H124C02

H124C02 - Broadband Coax, H124, 18 AWG Solid BC, CU-Foil + 40% BC Braid, LSZH Jkt

Broadband Coax, H124, 18 AWG Solid Bare Copper Conductor, PE Insulation, CU-Foil + 40% Bare Copper Braid Shield, LSZH Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.4 mm (0.17 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 40%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7 mm

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 23 dB
470 - 1000 MHz 20 dB
1000 - 2000 MHz 18 dB
2000-3000 MHz 16 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.3 dB/100m
50 MHz 4.3 dB/100m
100 MHz 6.1 dB/100m
200 MHz 8.8 dB/100m
400 MHz 12.7 dB/100m
600 MHz 15.8 dB/100m
800 MHz 18.5 dB/100m
1000 MHz 20.9 dB/100m
1350 MHz 24.7 dB/100m
1750 MHz 28.6 dB/100m
2150 MHz 32.1 dB/100m
2400 MHz 34.2 dB/100m

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft) 20 Ohm/km (6.1 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 84%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 85 dB
1000 - 2000 MHz 95 dB
2000 - 3000 MHz 95 dB

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
70 mm (2.8 in)

Bulk Cable Weight

58 kg/km

Environmental Suitability

Indoor - Euroclass Dca, UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, LUL 1-085

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1; CPR UKCA Class: Dca-s2,d1,a1

CENELEC Compliance

EN 50117-1, EN 50117-9-1, EN 50290-2-20

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.207 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.207 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
H124C02.01500 Black Reel 500 m 8719605086228