Product Number: 1506A

75 Ohm SDI Coax, RG-59, 20 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMP

75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
20 AWG Solid 0.032 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.133 in (3.38 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.196 in (4.98 mm)

Overall Cable Diameter (Nominal)

0.196 in (4.98 mm)

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.29 dB/100ft
3.58 MHz 0.62 dB/100ft
5 MHz 0.7 dB/100ft
7 MHz 0.82 dB/100ft
10 MHz 1.05 dB/100ft
67.5 MHz 2.2 dB/100ft
71.5 MHz 2.25 dB/100ft
100 MHz 2.7 dB/100ft
135 MHz 3.2 dB/100ft
143 MHz 3.25 dB/100ft
180 MHz 3.65 dB/100ft
270 MHz 4.55 dB/100ft
360 MHz 5.25 dB/100ft
540 MHz 6.4 dB/100ft
720 MHz 7.3 dB/100ft
750 MHz 7.5 dB/100ft
1000 MHz 9.4 dB/100ft
1500 MHz 11.3 dB/100ft
2250 MHz 17.50 dB/100ft
3000 MHz 21.90 dB/100ft
4500 MHz 21.8 dB/100ft
6000 MHz 25.9 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
10 Ohm/1000ft 3.2 Ohm/1000ft (10 Ohm/km) 16.1 pF/ft (52.8 pF/m) 75 Ohm 84%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Installation Min.
2 in (51 mm)

Max. Pull Tension

52 lbs (24 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1505A

Update and Revision

Revision Number: 0.529 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.529 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1506A 010500 Black Reel 500 ft 612825116660 C Z
1506A 0101000 Black Reel 1,000 ft 612825116653 C
1506A 0105000 Black Reel 5,000 ft 612825435877
1506A 0061000 Blue, Light Reel 1,000 ft 612825116622 C Z
1506A 0065000 Blue, Light Reel 5,000 ft 612825435914
1506A 0011000 Brown Reel 1,000 ft 612825116585 C Z
1506A 0081000 Gray Reel 1,000 ft 612825116646 Z
1506A 0085000 Gray Reel 5,000 ft 612825435938
1506A N3U1000 Green, Mil Reel 1,000 ft 612825116578 C Z
1506A 877500 Natural Reel 500 ft 612825116684 C Z
1506A 8771000 Natural Reel 1,000 ft 612825116677 C
1506A 8775000 Natural Reel 5,000 ft 612825435884
1506A 0031000 Orange Reel 1,000 ft 612825116608 Z
1506A 0021000 Red Reel 1,000 ft 612825116592 C Z
1506A 0025000 Red Reel 5,000 ft 612825435891
1506A 0071000 Violet Reel 1,000 ft 612825116639 C Z
1506A 0075000 Violet Reel 5,000 ft 612825435921
1506A 0095000 White Reel 5,000 ft 612825435945
1506A 0041000 Yellow Reel 1,000 ft 612825116615 Z
1506A 0045000 Yellow Reel 5,000 ft 612825435907

Resources

Resources