Product Number: 1694D
Serial Digital Coax, Dual RG6, #18 Solid BC, Duofoil® + 95% TC braid, CMR
Low Loss Serial Digital Coax, Riser-CMR, 2-RG6 18 AWG solid bare copper conductors, foam HDPE core, Duofoil+95% tinned copper braid, inner PVC jackets, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Video Mult. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes |
Gas Injected |
---|
Color Chart
Number | Color |
---|---|
1 | Red |
2 | Green |
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.275 in |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.618 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 2.8 Ohm/1000ft | 2.8 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1600 MHz | 23 dB |
1600-4500 MHz | 21 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.24 dB/100ft |
3.58 MHz | 0.44 dB/100ft |
5 MHz | 0.52 dB/100ft |
7 MHz | 0.61 dB/100ft |
10 MHz | 0.71 dB/100ft |
67.5 MHz | 1.65 dB/100ft |
71.5 MHz | 1.69 dB/100ft |
88.5 MHz | 1.86 dB/100ft |
100 MHz | 1.95 dB/100ft |
135 MHz | 2.24 dB/100ft |
143 MHz | 2.3 dB/100ft |
180 MHz | 2.57 dB/100ft |
270 MHz | 3.17 dB/100ft |
360 MHz | 3.69 dB/100ft |
540 MHz | 4.6 dB/100ft |
720 MHz | 5.38 dB/100ft |
750 MHz | 5.5 dB/100ft |
1000 MHz | 6.42 dB/100ft |
1500 MHz | 7.99 dB/100ft |
2000 MHz | 9.37 dB/100ft |
2250 MHz | 10.01 dB/100ft |
3000 MHz | 11.78 dB/100ft |
4500 MHz | 15.7 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
124 lbs/1000ft |
---|---|
Max. Pull Tension |
177 lbs |
Min. Bend Radius/Minor Axis |
3.5 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
CPR Euroclass |
Eca |
RG Type |
6 |
Series Type |
6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.402 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.402 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1694D 010500 | Black | Reel | 500 ft | 612825357452 |
1694D 0101000 | Black | Reel | 1,000 ft | 612825357445 |