Product Number: 1694SB

75 Ohm SDI Coax, RG-6, 18 AWG Solid BC, Foil + 95% TC Braid, LSZH Jkt, CMG-LS, ABS Certified

75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, HD-SDI 1080p, ABS approved for marine shipboard and offshore use

RG Type

6

Conductor

Size Stranding Nom. Diameter Material
18 AWG Solid 0.040 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.180 in (4.57 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.274 in (6.96 mm)

Overall Cable Diameter (Nominal)

0.274 in (6.96 mm)

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.24 dB/100ft
3.58 MHz 0.44 dB/100ft
5 MHz 0.52 dB/100ft
7 MHz 0.61 dB/100ft
10 MHz 0.71 dB/100ft
67.5 MHz 1.65 dB/100ft
71.5 MHz 1.69 dB/100ft
88.5 MHz 1.86 dB/100ft
100 MHz 1.95 dB/100ft
135 MHz 2.24 dB/100ft
143 MHz 2.3 dB/100ft
180 MHz 2.57 dB/100ft
270 MHz 3.17 dB/100ft
360 MHz 3.69 dB/100ft
540 MHz 4.6 dB/100ft
720 MHz 5.38 dB/100ft
750 MHz 5.5 dB/100ft
1000 MHz 6.42 dB/100ft
1500 MHz 7.99 dB/100ft
2000 MHz 9.37 dB/100ft
2250 MHz 10.01 dB/100ft
3000 MHz 11.78 dB/100ft
4500 MHz 14.92 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
6.4 Ohm/1000ft 2.8 Ohm/1000ft (9.2 Ohm/km) 16.2 pF/ft (53.1 pF/m) 75 Ohm 82%

Voltage

UL Voltage Rating
300 V (CMG)

Temperature

UL Temperature Operating
75°C -30°C to +75°C

Bend Radius

Installation Min.
2.75 in (69.9 mm)

Max. Pull Tension

69 lbs (31 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Sunlight Resistance, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading, Limited Smoke, 1202, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1

NEC / UL Compliance

CMG-LS

CEC / C(UL) Compliance

CMG-ST1

IEEE Compliance

Std. 45 clause 23

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.522 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.522 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1694SB 0101000 Black Reel 1,000 ft 612825120964 C

Resources

Resources