Product Number: 4794P

4K UHD Coax for 12G-SDI, 75 Ohm, Series 7, 16 AWG Solid SC, Tri-Shield, PVDF Jkt, CMP

75 Ohm SDI Coax, Series 7, 16 AWG Solid Silvered Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid + Foil Shield, PVDF Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
16 Solid SC - Silvered Copper 0.051 in 1

Insulation

Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) 0.225 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
Braid 2 Tinned Copper (TC) 95%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%

Outer Jacket

Material Nominal Diameter
PVDF - Polyvinylidene Fluoride 0.297 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
4.0 Ohm/1000ft 2.0 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.4 pF/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 12000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.20 dB/100ft
3.58 MHz 0.37 dB/100ft
5 MHz 0.43 dB/100ft
6 MHz 0.46 dB/100ft
7 MHz 0.48 dB/100ft
10 MHz 0.57 dB/100ft
12 MHz 0.61 dB/100ft
25 MHz 0.84 dB/100ft
55 MHz 1.23 dB/100ft
67.5 MHz 1.36 dB/100ft
71.5 MHz 1.39 dB/100ft
88.5 MHz 1.54 dB/100ft
100 MHz 1.63 dB/100ft
135 MHz 1.92 dB/100ft
143 MHz 1.98 dB/100ft
180 MHz 2.23 dB/100ft
270 MHz 2.79 dB/100ft
360 MHz 3.28 dB/100ft
540 MHz 4.18 dB/100ft
720 MHz 4.98 dB/100ft
750 MHz 5.11 dB/100ft
1000 MHz 6.08 dB/100ft
1500 MHz 7.83 dB/100ft
2000 MHz 9.41 dB/100ft
2250 MHz 10.13 dB/100ft
3000 MHz 12.2 dB/100ft
4500 MHz 15.84 dB/100ft
6000 MHz 19.04 dB/100ft
12000 MHz 30.44 dB/100ft

Delay

Nominal Velocity of Propagation (VP) [%]
83%

Voltage

UL Description UL Voltage Rating
CMP 300 V

UL Temp Rating

60°C

Operating Temperature Range

0°C to +75°C

UV Resistance

Yes

Bulk Cable Weight

59 lbs/1000ft

Max. Pull Tension

84 lbs

Min. Bend Radius During Installation

3 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

Series Type

7

Environmental Space

Indoor - Plenum, Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

NFPA 262

CSA Flammability

FT6

Non-Plenum Number

4794R

Update and Revision

Revision Number: 0.89 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.89 Revision Date: 04-29-2024

Part Numbers

Item # Color Put-Up Type Length
4794P 0101000 Black Reel 1,000 ft
4794P 0102500 Black Reel 2,500 ft
4794P 0061000 Blue Reel 1,000 ft
4794P 0051000 Green, Dark Reel 1,000 ft
4794P 0031000 Orange Reel 1,000 ft
4794P 0071000 Violet Reel 1,000 ft
4794P 0091000 White Reel 1,000 ft
4794P 0041000 Yellow Reel 1,000 ft

Resources

Resources