Product Number: 8241F

Analog Video, RG59, 22 AWG Stranded BC, BC Braid, PVC Jacket

RG-59/U, 22 AWG stranded (7x30) .030" bare copper conductor, foam polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
22 7x30 BC - Bare Copper 0.03 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.146 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.241 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
15 Ohm/1000ft 2.6 Ohm/1000ft 2.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.3 pF/ft

Inductance

Nominal Inductance
0.09 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 2.1 dB/100ft
100 MHz 3 dB/100ft
200 MHz 4.5 dB/100ft
400 MHz 6.6 dB/100ft
700 MHz 8.9 dB/100ft
900 MHz 10.1 dB/100ft
1000 MHz 10.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
400 MHz 7.4 dB/100ft

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

60°C

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

33 lbs/1000ft

Max. Pull Tension

65 lbs

Min. Bend Radius/Minor Axis

2.5 in

CPR Euroclass

Fca

RG Type

59

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.339 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.339 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8241F J5C1000 Black, Vivid Matte Reel 1,000 ft 612825355908
8241F G7X1000 Blue, Matte Reel 1,000 ft 612825355922
8241F U901000 Gray, Matte Reel 1,000 ft 612825197362
8241F G7W1000 Green, Matte Reel 1,000 ft 612825355939
8241F G7V1000 Red, Matte Reel 1,000 ft 612825355946
8241F G7Y1000 White, Matte Reel 1,000 ft 612825355915
8241F G8M1000 Yellow, Matte Reel 1,000 ft 612825357612

Resources

Resources