Product Number: 83267

Computer and Instrumentation, #30 SPCCS Coax, SPC Braid, TFE Tape Jacket

75 ohm, 30 AWG stranded (7x38) .012" silver-plated copper-covered steel conductor, TFE Teflon® insulation, silver-plated copper braid shield (95% coverage), TFE tape jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
30 Stranded SCCS - Silvered Copper Covered Steel 0.012 in 1

Conductor Count

1

Insulation

Material Material Trade Name Nominal Diameter
PTFE - Polytetrafluoroethylene Teflon® 0.063 in

Outer Shield

Type Material Coverage [%]
Braid Silvered Copper (SC) 95%

Outer Jacket

Material Material Trade Name Nominal Diameter
PTFE - Polytetrafluoroethylene Teflon® 0.105 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
244 Ohm/1000ft 244 Ohm/1000ft 8.6 Ohm/1000ft 8.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
19.5 pF/ft

Inductance

Nominal Inductance
0.1 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 3 dB/100ft
10 MHz 5.3 dB/100ft
50 MHz 8.5 dB/100ft
100 MHz 10 dB/100ft
200 MHz 12.5 dB/100ft
400 MHz 16 dB/100ft
700 MHz 19.7 dB/100ft
900 MHz 22.3 dB/100ft
1000 MHz 24 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.44 ns/ft 70%

Voltage

Non-UL Voltage Rating
900 V RMS

Non-UL Temp Rating

200°C

Operating Temperature Range

-70°C To +200°C

Bulk Cable Weight

10 lbs/1000ft

Maximum Recommended Pulling Tension

18 lbs

Minimum Minor Axis Bend Radius

1 in

RG Type

187

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
83267 009100 White Reel 100 ft 612825203742
83267 0091000 White Reel 1,000 ft 612825203759

Resources

Resources