Product Number: 9100
Analog Video, RG59, 20 AWG Solid BCCS, Foil + Alum Braid, CM PVC Jacket
Analog Video, Series 59, 20 AWG solid .032" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II (100% coverage) plus an aluminum braid (40% coverage), CM PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BCCS - Bare Copper Covered Steel | 0.032 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.144 in |
Table Notes |
Gas Injected |
---|
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 40% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.237 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
44.5 Ohm/1000ft | 17 Ohm/1000ft | 17 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-1000 MHz | 20 dB |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 83% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.86 dB/100ft |
55 MHz | 2.05 dB/100ft |
211 MHz | 3.80 dB/100ft |
270 MHz | 4.22 dB/100ft |
300 MHz | 4.45 dB/100ft |
350 MHz | 4.80 dB/100ft |
400 MHz | 5.10 dB/100ft |
450 MHz | 5.40 dB/100ft |
550 MHz | 5.95 dB/100ft |
750 MHz | 6.97 dB/100ft |
870 MHz | 7.57 dB/100ft |
1000 MHz | 8.12 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
80°C |
---|---|
Operating Temperature Range |
-40°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
21 lbs/1000ft |
---|---|
Max. Pull Tension |
80 lbs |
Min. Bend Radius/Minor Axis |
2.5 in |
Standards
NEC/(UL) Compliance |
CATV, CM |
---|---|
CEC/C(UL) Compliance |
CM |
CPR Euroclass |
Eca |
PMSHA Compliance |
P-MSHA-SC-182/4 |
Series Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.429 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.429 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC/EAN |
---|---|---|---|---|
9100-K101000 | Black | Reel | 305 m | 8719605020093 |
9100 010U500 | Black | UnReel | 500 ft | 612825224273 |
9100 0101000 | Black | Reel | 1,000 ft | 612825224235 |
9100 010U1000 | Black | UnReel | 1,000 ft | 612825224242 |