Product Number: HDC Series MicroHighSpeed HDMI

Micro HDMI to Standard HDMI

Micro to Standard High Speed Ethernet Capable HDMI Cable Assembly, supports ultra HD, 4K @ 50/60 (2160p), 3D, audio return channel & DTS-HD master audio, HDMI-CEC & dual viewing. Connector HDMI type A to type D w/PCB with gold plating.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Outer Shield

Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride .197 in

Voltage

Voltage Rating [V]
30V

Operating Temperature Range

0°C To +80°C

Max. Pull Tension

11 lbs

Termination Interface

Connection
HDMI Type A
HDMI Type D w/PCB

UL Rating

AWM 20276

Environmental Space

Indoor

Suitability - Indoor

Yes

UL Flammability

VW-1

Update and Revision

Revision Number: 0.66 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.66 Revision Date: 11-21-2024


Part Numbers

Item # Color Length
HDC001MB Black 1 m
HDC002MB Black 2 m
HDC003MB Black 3 m