Product Number: FXWSKCSLKNB25CO

Faceplates and Panels - KeyConnect LC Duplex Module OS2

FX Workstation keyconnect OS2 , LC Duplex Keyed

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Height

0.917 in

Width

0.685 in

Depth

1.149 in

Packaging

packaged 25 units per bag

Materials

Description Material Color Type
Holder Plastic - UL94V-0 Clear KeyConnect
Adapter Plastic - UL94V-0 Orange Keyed LC Duplex

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible KeyConnect-style Faceplate and Patch Panel

Included Parts

Dust Caps

Update and Revision

Revision Number: 0.6 Revision Date: 01-16-2025

Update and Revision

Revision Number: 0.6 Revision Date: 01-16-2025


Resources

Resources